HUBBELL PREMISE WIRING
Image of FCSC900KSM12 PROClick Connector, SC, OS2, Blue, 12 Pack
Image of FCSC900KSM12 PROClick Connector, SC, OS2, Blue, 12 Pack

PROClick Connector, SC, OS2, Blue, 12 Pack

Brand: Hubbell Premise Wiring

Catalog ID: FCSC900KSM12

Product details

General

Adapter Type

SC

Application

  • Interconnect

Catalog Number

FCSC900KSM12

Color

Blue

Connector Type

SC

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

SC

Material

Ceramic

Material - Mounting Hardware

Fiber Termination, No Polish

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Optical - Insertion loss - 0.5dB (0.35dB typical), 0.75dB max
  • Optical - Mating durability - 500 cycles <
  • 0.1dB change
  • Optical - Multimode return loss - 35dB Typ, 22dB minimum
  • Optical - Singlemode return loss - 55dB Typ, 40dB minimum
  • Environmental - Operating temperature - 0 ºC to +70 ºC

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Cable Type - 900/250 µM
  • Ferrule Material - Zirconia ceramic, UPC polish
  • Fiber Type - UPC SM, OS2

Style

PROclick

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620224107

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Fiber Optic Connector

Insertion Loss

0.75 dB Max

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

OS2, SM

Certifications And Compliance

Industry Standard(s)

  • Telcordia GR-326-CORE
  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

10

Pallet Quantity

1610