HUBBELL PREMISE WIRING
Image of HVFBK5875 Cable Management, Velcro Fasteners, .63" X 75' Roll, Black
Image of HVFBK5875 Cable Management, Velcro Fasteners, .63" X 75' Roll, Black

Cable Management, Velcro Fasteners, .63" X 75' Roll, Black

Brand: Hubbell Premise Wiring

Catalog ID: HVFBK5875

Cable Management, Velcro Fasteners, .63" X 75' Roll, Black

Product details

General

Application

Cut To Length

Catalog Number

HVFBK5875

EU RoHS Indicator

Yes

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

OEM Brand Name

Hubbell Premise Wiring

Specifications

Material - Velcro

Tensile Strength

300 lb.

Type

Velcro Spools

UPC

662620211404

Dimensions

Length

75 ft

Thickness

0.05

Width

0.63 in

Logistics

Carton Quantity

50