HUBBELL PREMISE WIRING
Image of UDX48E1U Multimedia Panel, XCELERATOR, Unloaded, 48-Port, 1-Unit

Multimedia Panel, XCELERATOR, Unloaded, 48-Port, 1-Unit

Brand: Hubbell Premise Wiring

Catalog ID: UDX48E1U

Multimedia Panel, XCELERATOR, Unloaded, 48-Port, 1-Unit

  • 48-Ports in a 1U Configuration
  • Accepts XCELERATORâ„¢ Category 6A, 6, 5e and USOC Jacks
  • Cable Management Bar Clips to Rear of Panel

Product details

General

Catalog Number

UDX48E1U

Color

Black

EU RoHS Indicator

Yes

Number Of Ports

48

Series

Unloaded

Specifications

  • Dimensions (Width x Height) Inches (mm) - 19 (483) x 1.75 (45)
  • Material - 16 ga. Cold Rolled Steel
  • Ports - 48
  • Rack Mount Standard - EIA-310-D

Style

Flat

UPC

662620844244

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed

Logistics

Carton Quantity

1

Pallet Quantity

1204