Brand: Hubbell Premise Wiring
Catalog ID: NSOKPTR
Standard Product
Accessory Type
Power Kits
Application - For Use On
Audio Video
Catalog Number
NSOKPTR
EU RoHS Indicator
Yes
Item Type
Small Network Enclosure
OEM Brand Name
Hubbell Premise Wiring
Series
FPTV
Size
2-Gang;4-Gang
Type
Power Kits
UPC
883778504556
Width
5.6 in
Industry Standard(s)
UL and cUL Listed
Carton Quantity
1