HUBBELL PREMISE WIRING
Image of VS76H Rack, Vertical Channel, 7' x 6", Hinged, Black
Image of VS76H Rack, Vertical Channel, 7' x 6", Hinged, Black

Rack, Vertical Channel, 7' x 6", Hinged, Black

Brand: Hubbell Premise Wiring

Catalog ID: VS76H

Rack, Vertical Channel, 7' x 6", Hinged

Product details

General

Catalog Number

VS76H

Color

EU RoHS Indicator

Yes

Item Type

Cable Management

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 14
  • Material - Steel

UPC

662620202167

Dimensions

Thickness

0.0781

Width

6 in

Certifications And Compliance

Industry Standard(s)

Packaged To Meet Telcordia GR-63-Core

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources and downloads