HUBBELL PREMISE WIRING
Image of HLF0690B NEXTFRAME Ladder Rack, Flat Turn, 6", Black
Image of HLF0690B NEXTFRAME Ladder Rack, Flat Turn, 6", Black

NEXTFRAME Ladder Rack, Flat Turn, 6", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLF0690B

NEXTFRAME Ladder Rack, Flat Turn, 6", Black

Product details

General

Catalog Number

HLF0690B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Radius - 12"

Style

Flat

UPC

662620819549

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

6 in

Certifications And Compliance

Nema Rating

Heavy Duty