HUBBELL PREMISE WIRING
Image of HLF1890G NEXTFRAME Ladder Rack, Flat Turn, 18", Gray
Image of HLF1890G NEXTFRAME Ladder Rack, Flat Turn, 18", Gray

NEXTFRAME Ladder Rack, Flat Turn, 18", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLF1890G

NEXTFRAME Ladder Rack, Flat Turn, 18", Gray

Product details

General

Catalog Number

HLF1890G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Radius - 12"

Style

Flat

UPC

662620819594

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

18 in

Certifications And Compliance

Nema Rating

Heavy Duty

Resources and downloads