HUBBELL PREMISE WIRING
Image of HLO2490G NEXTFRAME Ladder Rack, Outside Radius, 24", Gray
Image of HLO2490G NEXTFRAME Ladder Rack, Outside Radius, 24", Gray

NEXTFRAME Ladder Rack, Outside Radius, 24", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLO2490G

NEXTFRAME Ladder Rack, Outside Radius, 24", Gray

Product details

General

Catalog Number

HLO2490G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Outside Radius

UPC

662620820231

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

24 in

Certifications And Compliance

Nema Rating

Heavy Duty

Resources and downloads