HUBBELL PREMISE WIRING
Image of PR1020 Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-20R Plug, 20A/120V, Flush, with Switch
Image of PR1020 Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-20R Plug, 20A/120V, Flush, with Switch
Discontinued

Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-20R Plug, 20A/120V, Flush, with Switch

Brand: Hubbell Premise Wiring

Catalog ID: PR1020

Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-20R Plug, 20A/120V, Flush, with Switch

  • 19" Rack Mount
  • 10 Rear Outlets
  • NEMA 5-20R Plug
  • 20A/120V
  • Flush

Product details

General

Catalog Number

PR1020

Item Type

Horizontal Power Strip

Material

Steel, Cold Rolled

Material - Mounting Hardware

N/A

Receptacle Type

NEMA 5-20R

UPC

662620854885

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 V

Voltage Rating Description

120 V

Resources and downloads