Brand: Hubbell Premise Wiring
Catalog ID: CFB4G30CI
Recessed 4-Gang concrete cast iron floorbox with rectangular cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. Includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.
Cast Iron Box with Corrosion Resistant Paint; Threaded Hubs
Application
For Use in Concrete Floors
Application - For Use On
Concrete
Catalog Number
CFB4G30CI
Color
Metallic/Green Epoxy Paint
Construction
Cast Iron
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Knockouts
4
Material
Cast Iron
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
4-Gang
Series
Concrete Floorboxes
Size
4-Gang
Style
4-Gang
Type
Recessed
UPC
783585447261
Dimensions
13.19 in x 11.44 in x 3.20 in
Height
3.2 in
Length
13.19 in
Width
11.44 in
Cable Entry
Through Cover
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
Carton Quantity
1
Pallet Quantity
60