HUBBELL PREMISE WIRING
WBP_FF2BRS_PRODIMAGE
WBP_FF2BRS_PRODIMAGE

Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Brass Finish

Brand:

Hubbell Premise Wiring

Catalog ID:

FF2BRS

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Brass Finish

  • For use with PT2FIT
  • Single Service Furniture Feed Fitting
  • Aluminum Cover Flange
  • Brass Finish
  • 1-1/4"/2" Combination Knockout

Product details

General

Application

  • Furniture Feed Flange and Cover Assembly

Catalog Number

FF2BRS

Color

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

No

Finish Type

Brass

Item Type

3" Fire-Rated Poke-Through Component

Material

Brass

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

1-1/4", 2" Combo. K.O. Single Service

Performance

  • Electrical - Fire Rating - For use in 1, 1 1/2, or 2 hour rated unprotected reinforced floors
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area

Style

Cover Flanges

Type

  • Covers
  • Covers

UPC

783585395203

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10

Resources and downloads

Customer Notices

Specifications