HUBBELL PREMISE WIRING
Image of HBL792 Wall Boxes, Data Box, Mud Ring, 3-Gang, 1/2" Depth
Image of HBL792 Wall Boxes, Data Box, Mud Ring, 3-Gang, 1/2" Depth

Wall Boxes, Data Box, Mud Ring, 3-Gang, 1/2" Depth

Brand: Hubbell Premise Wiring

Catalog ID: HBL792

Wall Boxes, Data Box, Mud Ring, 3-Gang, 1/2" Depth

  • Compatible with HBL263
  • Accepts industry standard wallplates for consistent appearance
  • Includes Raised Grounding Screws
  • Accepts HBL981 and HBL981AVD Low Voltage Dividers
  • 10.10 Cu.In. Capacity

Product details

General

Accessory Type

Mud Rings

Application

Flush mount in wall

Application - For Use On

Wall

Catalog Number

HBL792

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

No

Material

Pre Galvanized Steel

Series

Large Capacity

Size

3-Gang

Specifications

  • Capacity (cu. in.) - 10.3
  • Compatible with - HBL263

Type

Accessories

UPC

783585445489

Certifications And Compliance

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

20

Resources and downloads