Brand: Hubbell Premise Wiring
Catalog ID: HBL840
Accessory Type
Mud Rings
Application
Flush mount in wall
Application - For Use On
Wall
Catalog Number
HBL840
Color
Natural
Construction
Folded
Construction Material - Main
Pre Galvanzied Steel
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Series
Large Capacity
Size
4 11/16"
Sub Brand
Wall Boxes
Type
Accessories
UPC
783585527994
Certified Listed
cULus Listed
Industry Standard(s)
UL