HUBBELL PREMISE WIRING
Image of HBLBL300SWA Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Blank, White
Image of HBLBL300SWA Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Blank, White
Discontinued

Floor and Wall Boxes, MULTI-CONNECT System, Face Plate, Screw Mount, Blank, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLBL300SWA

MULTI-CONNECT Face Plate, Screw Mount , Blank

  • Blank

Standard Product

Product details

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLBL300SWA

Color

White

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Blank

UPC

783585500157

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10