MY LISTS
HUBBELL PREMISE WIRING
Image of PT2X2BRS 2x2 Flush Duplex Series, Complete Unit, Brass Finish
Image of PT2X2BRS 2x2 Flush Duplex Series, Complete Unit, Brass Finish
Image of PT2X2BRS 2x2 Flush Duplex Series, Complete Unit, Brass Finish

2x2 Flush Duplex Series, Complete Unit, Brass Finish

Brand: Hubbell Premise Wiring

Catalog ID: PT2X2BRS

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, 2x2 Flush Duplex Series, Complete Unit, Brass Finish

Product details

General

Application - For Use On

Carpet

Catalog Number

PT2X2BRS

Color

EU RoHS Indicator

No

Finish Type

Brass

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) Prewired 20A Duplex Receptacle; (2) Installed Cat 6 Jacks

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Flush thermoplastic cover with painted aluminum flange
  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole

Style

FRPT - Complete Kits

UPC

783585531885

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1

Pallet Quantity

55

Resources and downloads

Customer Notices

Specifications