HUBBELL PREMISE WIRING
Image of PT2X2IGBRS3 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Brass Finish
Image of PT2X2IGBRS3 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Brass Finish

2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Brass Finish

Brand: Hubbell Premise Wiring

Catalog ID: PT2X2IGBRS3

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, 2x2 Flush Duplex Series, Complete Unit, Isolated Ground, Black/Brass Finish

Product details

General

Application - For Use On

Carpet

Catalog Number

PT2X2IGBRS3

EU RoHS Indicator

No

Finish Type

Black/Brass

Item Type

3" Fire-Rated Poke Through Component

Knockouts

Duplex Flip Covers

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) Prewired 20A Duplex IG Receptacle; (2) Installed Cat 6 Jacks

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Flush thermoplastic cover with painted aluminum flange
  • Floor thickness - 2 1/4 to 7 in. (57.2 to 177.8)
  • Mounting - 3 in. (76.2) cored concrete diameter through hole

Style

FRPT - Complete Kits

UPC

783585532011

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Resources and downloads

Customer Notices

Specifications