Brand: Hubbell Premise Wiring
Catalog ID: PT7FSDBRA
Application - For Use On
Carpet
Catalog Number
PT7FSDBRA
Color
EU RoHS Indicator
No
Finish Type
Brown
Item Type
3" Fire-Rated Poke Through Component
Knockouts
Duplex Flip Covers and (2) 1/2" Diameter Holes for Low Voltage Wiring
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(1) 20A Duplex Receptacle and (2) 1/2" Diameter Holes for Low Voltage Wiring
Specifications
Style
FRPT - Complete Kits
UPC
783585494012
Industry Standard(s)
Carton Quantity
1