HUBBELL PREMISE WIRING
Image of S1PFB Round Flush Floorboxes, PVC, 3.00" Minimum Dept of Pour
Image of S1PFB Round Flush Floorboxes, PVC, 3.00" Minimum Dept of Pour
Image of S1PFB Round Flush Floorboxes, PVC, 3.00" Minimum Dept of Pour
Image of S1PFB Round Flush Floorboxes, PVC, 3.00" Minimum Dept of Pour
+2
Image of S1PFB Round Flush Floorboxes, PVC, 3.00" Minimum Dept of Pour

Round Flush Floorboxes, PVC, 3.00" Minimum Dept of Pour

Brand: Hubbell Premise Wiring

Catalog ID: S1PFB

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, PVC, 3.00" Minimum Dept of Pour

  • Easy to install, in-floor delivery system for open plan spaces
  • Concrete cover, conduit reducers and conduit hub plugs included
  • Universal Cover eliminate the need for an additional adapter collar

PVC Construction; PVC Conduit Reducers and Closure Plugs Incuded

Product details

General

Application

  • For Use in Concrete Floors

Application - For Use On

Concrete

Catalog Number

S1PFB

Color

Gray

Construction

Molded

Cover Shape

Round

EU RoHS Indicator

No

Knockouts

1) 1 in and 1) 1 1/2 in, Threaded NPT Hub

Material

Thermoplastic

Mounting Method

Cast Into Concrete

Series

Flush - S1 Series

Specifications

  • Cubic Inch - 100 cu. in. (1638.7 cm3)
  • Min. Depth of Pour - 3.00" (76.2)
  • Power Entries - 1" Conduit Hub

Type

Round Box

UPC

783585371016

Dimensions

Dimensions

5.58 in x 7.08 in x 6 in

Height

6 in

Length

5.58 in

Width

7.08 in

Conductor Related

Cable Entry

From Top

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Carton Quantity

1

Pallet Quantity

222

Resources and downloads