HUBBELL PREMISE WIRING
Image of S1PTAVFITJ SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data, with Junction Box
Image of S1PTAVFITJ SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data, with Junction Box

SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data, with Junction Box

Brand: Hubbell Premise Wiring

Catalog ID: S1PTAVFITJ

SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data, with Junction Box

  • Multi-Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (1) 3/4"EMT for Power and (1) 1½" EMT for Data
  • Step Down Installation
  • S1FRPTJB Junction Box Included

Product details

General

Application - For Use On

Carpet/Tile

Catalog Number

S1PTAVFITJ

EU RoHS Indicator

No

Finish Type

Natural

Item Type

4" Fire-Rated Poke-Through Component

Knockouts

In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

Multi-Service

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

In Floor Fitting

UPC

783585373027

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1

Pallet Quantity

40

Resources and downloads