HUBBELL PREMISE WIRING
Image of S1R4SPDUPLEX 4" Series, Sub Plate, (1) Duplex Opening
Image of S1R4SPDUPLEX 4" Series, Sub Plate, (1) Duplex Opening
Buy America(n) Qualified

4" Series, Sub Plate, (1) Duplex Opening

Brand: Hubbell Premise Wiring

Catalog ID: S1R4SPDUPLEX

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) Duplex Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

Recessed 4" SystemOne Installation

Catalog Number

S1R4SPDUPLEX

Color

White

Construction

Steel

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

4" Recessed Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Screw Mount

Number Of Outlets

(1) Duplex Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

4" Recessed Sub Plates

UPC

783585527529

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

4200