HUBBELL PREMISE WIRING
Image of S1R4SPSTYLE 4" Series, Sub Plate, (1) StyleLine® Decorator Opening
Image of S1R4SPSTYLE 4" Series, Sub Plate, (1) StyleLine® Decorator Opening

4" Series, Sub Plate, (1) StyleLine® Decorator Opening

Brand: Hubbell Premise Wiring

Catalog ID: S1R4SPSTYLE

In-Floor Delivery Systems, SystemOne, Recessed 4" Series, Sub Plate, (1) StyleLine® Decorator Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

  • Recessed 4" SystemOne Installation

Catalog Number

S1R4SPSTYLE

Color

White

Construction

Steel

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

4" Recessed Components

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

Screw Mount

Number Of Outlets

(1) StyleLine® Decorator Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

4" Recessed Sub Plates

UPC

783585527536

Dimensions

Width

2.64 in

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

84