HUBBELL PREMISE WIRING
Image of S1R8CSPE Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.5-Unit iSTATION Opening
Image of S1R8CSPE Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.5-Unit iSTATION Opening

Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.5-Unit iSTATION Opening

Brand: Hubbell Premise Wiring

Catalog ID: S1R8CSPE

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Single Gang, (1) 1.5-Unit iSTATION Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Sub Plate

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CSPE

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) 1.5-Unit iSTATION Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585443867

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed