HUBBELL PREMISE WIRING
Image of S1RPLUG2ALU 2" Flush Replacement Threaded Plug for Round Furniture Feed Covers
Image of S1RPLUG2ALU 2" Flush Replacement Threaded Plug for Round Furniture Feed Covers

2" Flush Replacement Threaded Plug for Round Furniture Feed Covers

Brand: Hubbell Premise Wiring

Catalog ID: S1RPLUG2ALU

Floorboxes, Furniture Feed Series, Replacement Accessory, 2" Flush Threaded Plug, Brushed Aluminum Finish

2" Flush Replacement Threaded Plug for Round Furniture Feed Covers

  • For use with Furniture Feed Series Covers
  • Brushed Aluminum Finish

Product details

General

Accessory Type

Replacement Plugs

Application

For Use Furniture Feed Covers

Catalog Number

S1RPLUG2ALU

Color

Brushed Aluminum Finish

Construction

Cast

Construction Material - Main

Composite

EU RoHS Indicator

Contact Manufacturer

Finish Type

Brushed Aluminum Cover

Item Type

Replacement Flush Threaded Plug

Material

Cast Aluminum

Material - Mounting Hardware

N/A

Mounting Method

Threaded

Mounting Type

Mounts to Furniture Feed Cover

Number Of Outlets

None

Series

Furnitue Feed Covers

Size

Standard Sized Product

Style

Replacement Threaded Plug

Sub Brand

SystemOne Recessed

Type

Accessories

UPC

783585443607

Dimensions

Height

0.5 in

Width

2.56 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus