HUBBELL PREMISE WIRING
Image of S1SPFFGY SystemOne, Carpet Furniture Feed Cover/Flange, Gray Powder Paint Finish

SystemOne, Carpet Furniture Feed Cover/Flange, Gray Powder Paint Finish

Brand: Hubbell Premise Wiring

Catalog ID: S1SPFFGY

SystemOne Carpet Furniture Feed Cover/Flange Powder Paint Finish

  • Powder Coat Painted Carpet Furniture Feed Cover/Flange
  • (1) ¾" Threaded Hub for Power and (1) 2" Threaded Hub for Data
  • Includes (1) ¾" and (1) 2" Liquidtight Conduit Connectors
  • Complies with ADA

Product details

General

Application

  • Flush SystemOne Installation

Application - For Use On

Carpet

Catalog Number

S1SPFFGY

Color

Gray

Construction

Cast Aluminum

Cover Shape

Round

Cover Type

Furniture Feed

EU RoHS Indicator

Contact Manufacturer

Finish Type

Gray

Item Type

4" Fire-Rated Poke-Through Component

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Series

Flush - S1 Series

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Furniture Feed Cover/Flange- Carpet
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Style

Cover Flanges

Type

Sub Plate

Type of Use

Carpet, Furniture Feed

Typical Application

Carpet, Furniture Feed

UPC

783585371429

Dimensions

Dimensions

8 in x 8 in x 2.41 in

Height

2.41 in

Length

8 in

Width

8 in

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Logistics

Pallet Quantity

330

Resources and downloads