Brand: Hubbell Premise Wiring
Catalog ID: S1TFCI
Application
Application - For Use On
Tile
Catalog Number
S1TFCI
Color
Ivory
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
No
Finish Type
Ivory
Item Type
Flush Cover/Tile Flange
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
(3) Screw Mount
Number Of Outlets
No Devices
Specifications
Style
Cover Flanges
Type
Flush SystemOne Universal Covers
Type of Use
Tile, Flush
Typical Application
Tile, Flush
UPC
783585371139
Width
5.62 in
Industry Standard(s)
cULus
Carton Quantity
5