HUBBELL PREMISE WIRING
Image of TTBKSAL Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Aluminum
Image of TTBKSAL Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Aluminum
Image of TTBKSAL Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Aluminum

Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Aluminum

Brand: Hubbell Premise Wiring

Catalog ID: TTBKSAL

Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Aluminum

  • 1) Keystone Opening
  • Aluminum

With 9' Power Cord

Product details

General

Application - For Use On

Table Top

Catalog Number

TTBKSAL

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Keystone Opening

Series

Connectivity Boxes

Specifications

Dimensions - 2.19" Diameter

Type

Boxes

UPC

783585129136

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

5

Resources and downloads