HUBBELL PREMISE WIRING
Image of TTBKSBR Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Brass
Image of TTBKSBR Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Brass
Image of TTBKSBR Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Brass

Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Brass

Brand: Hubbell Premise Wiring

Catalog ID: TTBKSBR

Furniture Connectivity Boxes, Table Top Box, 1) Keystone Opening, Brass

  • 1) Keystone Opening
  • Brass

Pre-Wired Dual Service

Product details

General

Application - For Use On

Table Top

Catalog Number

TTBKSBR

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

1) Keystone Opening

Series

Connectivity Boxes

Specifications

Dimensions - 2.19" Diameter

Type

Boxes

UPC

783585129150

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Logistics

Carton Quantity

5

Resources and downloads