HUBBELL PREMISE WIRING
Image of WSBA2BSS Delivery Systems, Work Surface Boxes, Mini Flip Up, 2) Power, Brushed Stainless Steel
Image of WSBA2BSS Delivery Systems, Work Surface Boxes, Mini Flip Up, 2) Power, Brushed Stainless Steel
Discontinued

Delivery Systems, Work Surface Boxes, Mini Flip Up, 2) Power, Brushed Stainless Steel

Brand: Hubbell Premise Wiring

Catalog ID: WSBA2BSS

Delivery Systems, Work Surface Boxes, Mini Flip Up, 2) Power, Brushed Stainless Steel

The Hubbell Work Surface Series products deliver power and low voltage services to the work surface. An open architecture design allows keystone jacks or Hubbell iSTATIONâ„¢ connectivity to configure specific needs for AV and multi-media, making them the perfect solution for kiosks, work stations and hospitality applications.

  • Mini Flip Up
  • 2) Power
  • Brushed Stainless Steel

Mini Version

Product details

General

Application - For Use On

Lift-Up

Catalog Number

WSBA2BSS

Color

Stainless

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Square Lift Up Style

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 3.7"L x 3.7"W x 2.93"H

Type

Boxes

UPC

783585315140

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Resources and downloads