HUBBELL PREMISE WIRING
Image of WSBB43UBAL Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Aluminum
Image of WSBB43UBAL Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Aluminum
Discontinued

Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Aluminum

Brand: Hubbell Premise Wiring

Catalog ID: WSBB43UBAL

Delivery Systems, Work Surface Boxes, Recessed, 4) Power, 1) 2-Unit iStation, Aluminum

  • Recessed
  • 4) Power
  • 1) 2-Unit iStation

Standard Product

Product details

General

Application - For Use On

Recessed Concealed Service

Catalog Number

WSBB43UBAL

Color

Aluminum

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Recessed Concealed Services

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 8.98"L x 5.47"W x 2.97"H

Type

Boxes

UPC

783585191942

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Resources and downloads

Specifications