Brand: Hubbell Premise Wiring
Catalog ID: WSBG43UBK
The “Elite” series of work surface boxes offer a higher end solution for the most attractive spaces. Power and data services blend with the environment, but are easy to access. Architectural finishes ensure a pleasing look.
Recessed Concealed Style
Application - For Use On
Recessed Concealed Service
Catalog Number
WSBG43UBK
Color
Black
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Pre-Wired Work Surface Elite Series
Material - Mounting Hardware
Furniture Mount
Series
Elite
Specifications
Dimensions - 15.0"L x 9.0"W x 6.25"H
Type
Boxes
UPC
783585190570
Display Size
Standard Sized Product
Cable Entry
Pre-Wired Cable