HUBBELL PREMISE WIRING
Image of HGBSC20 Grounding and Bonding, Split BoltCover, Size 25-26, Black
Image of HGBSC20 Grounding and Bonding, Split BoltCover, Size 25-26, Black

Grounding and Bonding, Split BoltCover, Size 25-26, Black

Brand: Hubbell Premise Wiring

Catalog ID: HGBSC20

Grounding and Bonding, Split BoltCover, Size 25-26, Black

  • Size 25-26
  • Black

Product details

General

Application

For SZS25-26

Catalog Number

HGBSC20

Color

Black

Connector

TIA 568-C/UL

Construction Material - Main

Non-Metallic

Sub Brand

Grounding and Bonding

Type

Split Bolt Covers

UPC

662620331553

Resources and downloads