HUBBELL PREMISE WIRING
Image of HGB24AP Grounding and Bonding, Abrasive Pad, Synthetic, 2 X 4, 6 Pack
Image of HGB24AP Grounding and Bonding, Abrasive Pad, Synthetic, 2 X 4, 6 Pack

Grounding and Bonding, Abrasive Pad, Synthetic, 2 X 4, 6 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGB24AP

Grounding and Bonding, Abrasive Pad,Synthetic, 2 X 4, 6 Pack

  • Synthetic
  • 2 X 4
  • 6 Pack

Product details

General

Application

Synthetic. 2.00" X 4.00"

Catalog Number

HGB24AP

Construction Material - Main

Non-Metallic

Sub Brand

Grounding and Bonding

Type

Abrasive Pad

UPC

662620318448

Dimensions

Length

11 in

Resources and downloads