HUBBELL PREMISE WIRING
Image of HGBCWB2 Grounding and Bonding, Metal Brush forPower Drill
Image of HGBCWB2 Grounding and Bonding, Metal Brush forPower Drill

Grounding and Bonding, Metal Brush forPower Drill

Brand: Hubbell Premise Wiring

Catalog ID: HGBCWB2

Grounding and Bonding, Metal Brush forPower Drill

  • Metal Brush forPower Drill

Product details

General

Application

For Power Drill

Catalog Number

HGBCWB2

Color

Metallic

Construction Material - Main

Steel

Sub Brand

Grounding and Bonding

Type

Metal Brush

UPC

662620318431

Dimensions

Length

6.5 in

Resources and downloads