HUBBELL PREMISE WIRING
Image of FCRHD1UGY FCRHD Series Fiber Optic Rack Mount Enclosure, 1U, 12 HD LC Casstette, Unloaded, Grey
Image of FCRHD1UGY FCRHD Series Fiber Optic Rack Mount Enclosure, 1U, 12 HD LC Casstette, Unloaded, Grey
Discontinued

FCRHD Series Fiber Optic Rack Mount Enclosure, 1U, 12 HD LC Casstette, Unloaded, Grey

Brand: Hubbell Premise Wiring

Catalog ID: FCRHD1UGY

  • 1U
  • 12 HD Casstette
  • 12-HD-LC
  • Unloaded
  • Grey.

Product details

General

Application

  • Ultra High Density for Data Center Applications
  • Complete Interconnect system for 10G, 25G, 40G, 50G, 100G, 200G , 400G and Beyond
  • Full Compliment of LC-MPO and MPO Cassettes

Catalog Number

FCRHD1UGY

Color

Grey

Compatibility

  • OCLCHD Cassettes
  • OCHDMTP Adapters

Construction Material - Main

16 gauge cold rolled steel

Enclosure Type

High Density Enclosures

EU RoHS Indicator

Yes

Item Type

Rackmount Enclosue

Material - Mounting Hardware

Rackmount Enclosue

Number Of Ports

144

Style

Unloaded, HD Cassette

UPC

662620238142

Dimensions

Cubic Capacity

565.25 cu.in

Depth

17 in

Height

1.75 in

Width

19 in

Conductor Related

Cable Entry

Rear/Sides