Brand: Hubbell Premise Wiring
Catalog ID: S1R4SP2X2STYLETJ
Accessory Type
Sub Plate
Application
Recessed 4" SystemOne Installation
Catalog Number
S1R4SP2X2STYLETJ
Color
White
Construction
Steel
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
White Paint
Item Type
4" Recessed Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
Screw Mount
Number Of Outlets
(1) StyleLine® Decorator Opening, (2) TRACJACK/ORTRONICS Openings
Size
Standard Sized Product
Style
Sub-Plates
Sub Brand
SystemOne Recessed
Type
4" Recessed Sub Plates
UPC
783585546155
Width
2.64 in
Industry Standard(s)
cULus Listed
Carton Quantity
50