Brand: Hubbell Premise Wiring
Catalog ID: FTR1U4H4
Application
Enterprise and Data Center Applications
Catalog Number
FTR1U4H4
Color
Black
Compatibility
H4 Panels and Cassettes
Construction Material - Main
16 gauge cold rolled steel
Enclosure Type
4 Across Rack Mount Enclosure
EU RoHS Indicator
Yes
Item Type
Rackmount Enclosue
Material - Mounting Hardware
Rackmount Enclosue
Number Of Ports
96
Style
Unloaded, 4 H4 Cassette
Type
Rack Mount Enclosure
UPC
662620604473
Cubic Capacity
1779.46875 cu.in
Depth
20.25 in
Height
4.75 in
Width
18.5 in
Cable Entry
Rear/Sides
Carton Quantity
1