Brand: Hubbell Premise Wiring
Catalog ID: HBBB14420TP
Application
Busbars
Catalog Number
HBBB14420TP
Item Type
Busbars
Material
Tin-plated Copper
Size
4"x24", 25D, 5DB
Sub Brand
Grounding and Bonding
Type
Bus Bar
UPC
662620619606
Depth
20 in
Height
4 in
Thickness
0.25 in
Industry Standard(s)
TIA-607 Compliant, c-UL-us Listed