HUBBELL PREMISE WIRING
Image of HGBL01D1 #1 AWG, Double Hole, 1/4" ID Spaced 5/8", 1 Pack
Image of HGBL01D1 #1 AWG, Double Hole, 1/4" ID Spaced 5/8", 1 Pack

#1 AWG, Double Hole, 1/4" ID Spaced 5/8", 1 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL01D1

#1 AWG,Double Hole, 1/4" ID Spaced 5/8", 1 Pack

  • 1/4" ID Spaced 5/8"
  • 1 Pack

Product details

General

Application

Grounding & Bonding

Bolt Hole Type

Double

Catalog Number

HGBL01D1

Insulation

Non-Insulated

Item Type

Compression Lugs

Material

Tin-plated Copper

Size

1/4" OD, 5/8" Spaced

Sub Brand

Grounding and Bonding

Type

Lug

UPC

662620618982

Dimensions

Bend (Degrees)

180 °

Conductor Related

Conductor Size

#1 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • cULus Listed

Resources and downloads