HUBBELL PREMISE WIRING
Image of HGBL06DN1 #6 AWG, Double Hole, 1/4" ID Spaced 5/8", 90 Degree Bend, 1 Pack
Image of HGBL06DN1 #6 AWG, Double Hole, 1/4" ID Spaced 5/8", 90 Degree Bend, 1 Pack

#6 AWG, Double Hole, 1/4" ID Spaced 5/8", 90 Degree Bend, 1 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL06DN1

#6 AWG,Double Hole, 1/4" ID Spaced 5/8", 90 Degree Bend, 1 Pack

  • 1/4" ID Spaced 5/8"
  • 90 Degree Bend
  • 1 Pack

Product details

General

Application

Grounding & Bonding

Bolt Hole Type

Double

Catalog Number

HGBL06DN1

Insulation

Non-Insulated

Item Type

Compression Lugs

Material

Tin-plated Copper

Size

1/4" OD, 5/8" Spaced, 90 Deg

Sub Brand

Grounding and Bonding

Type

Lug

UPC

662620619392

Dimensions

Bend (Degrees)

90 °

Conductor Related

Conductor Size

#6 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • cULus Listed

Resources and downloads