HUBBELL PREMISE WIRING
Image of HGBL06SN #6 AWG, Single Hole, 1/4" ID, 90 Degree Bend, 1 Pack
Image of HGBL06SN #6 AWG, Single Hole, 1/4" ID, 90 Degree Bend, 1 Pack

#6 AWG, Single Hole, 1/4" ID, 90 Degree Bend, 1 Pack

Brand: Hubbell Premise Wiring

Catalog ID: HGBL06SN

#6 AWG,Single Hole, 1/4" ID, 90 Degree Bend, 1 Pack

  • 1/4" ID
  • 90 Degree Bend
  • 1 Pack

Product details

General

Application

Grounding & Bonding

Bolt Hole Type

Single

Catalog Number

HGBL06SN

Item Type

Compression Lugs

Material

Tin-plated Copper

UPC

662620326825

Dimensions

Bend (Degrees)

90 °

Conductor Related

Conductor Size

#6 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • cULus Listed

Logistics

Carton Quantity

50

Resources and downloads