Brand: Hubbell Premise Wiring
Catalog ID: RCT201ALU
Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.
Catalog Number
RCT201ALU
Color
Aluminum
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2
Series
Countertop Receptacle
Style
Flush
Type
Power Only
UPC
883778308017
Dimensions
4.20 in x 4.20 in x 6.48 in
Height
6.48 in
Length
4.2 in
Width
4.2 in
Current / Amperage Rating
15 A
Voltage Rating Description
125 V
Number Of Wires
3
Nema Rating
5-15R