HUBBELL PREMISE WIRING
Image of ISFHDT431BK 110 HDBaseT 3x HDMI, USB, Analog Audio, RS232, IR, Auto-Switching Extender
Image of ISFHDT431BK 110 HDBaseT 3x HDMI, USB, Analog Audio, RS232, IR, Auto-Switching Extender

110 HDBaseT 3x HDMI, USB, Analog Audio, RS232, IR, Auto-Switching Extender

Brand: Hubbell Premise Wiring

Catalog ID: ISFHDT431BK

110 HDBaseT 3x HDMI, USB, Analog Audio, RS232, IR, Auto-Switching Extender

  • Analog Audio
  • RS232
  • IR
  • Auto-Switching Extender

Product details

General

Application

HDMI / USB

Catalog Number

ISFHDT431BK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected by Additional Means

Mounting Type

Screw Mount

Series

ISFHD

Size

Standard Sized Product

Sub Brand

HDBT Modules

Temperature Rating

-40 Degrees C to 70 Degrees C

Type

Decorator Insert

UPC

662620652429

Electrical Ratings

Contact Resistance

Nominal

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

TIA-NEMA

Logistics

Carton Quantity

40