Brand: Hubbell Premise Wiring
Catalog ID: IR322PG
Application
Industrial REBOX®, Pre-Configured, 36" Height X 24" Depth, Gray
Catalog Number
IR322PG
Construction Material - Main
Steel
Material
Steel
Size
36" H X 24" W
Sub Brand
Cabinets
Type
Industrial REBOX®
UPC
662620656366
Depth
24
Height
36 in
Industry Standard(s)
Per TIA