Brand: Hubbell Premise Wiring
Catalog ID: NSOBXP14
Application
Catalog Number
NSOBXP14
Color
White
Construction Material - Main
High-Impact Thermoplastic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Satin
Series
NSO
Size
16.2 x 17.5 x 4.35
Style
Non-Metallic
Sub Brand
Cabinets
Type
NetSelect
UPC
883778506482
Cubic Capacity
1065.75 cu.in
Depth
4.35 in
Height
14 in
Width
17.5 in
Industry Standard(s)
UL 1863
Carton Quantity
1
Pallet Quantity
28