Brand: Hubbell Premise Wiring
Catalog ID: NSOBXP14D
Application
Wall Mount Network Enclosures
Application - For Use On
NSOBXP14B
Catalog Number
NSOBXP14D
Color
White
Construction Material - Main
High-Impact Thermoplastic
EU RoHS Indicator
Contact Manufacturer
Finish Type
Satin
Series
NSO
Size
16.2 x 17.5 x 0.4
Style
Non-Metallic
Sub Brand
Cabinet Accessories
Type
NetSelect
UPC
883778506499
Cubic Capacity
98 cu.in
Depth
0.4 in
Height
14 in
Width
17.5 in
Industry Standard(s)
UL 1863
Carton Quantity
1
Pallet Quantity
79