HUBBELL PREMISE WIRING
Image of IR423PG3 Industrial REBOX®, NEMA 4/12, 48"H x 24"W x 30"D, Gray Polyester
Image of IR423PG3 Industrial REBOX®, NEMA 4/12, 48"H x 24"W x 30"D, Gray Polyester

Industrial REBOX®, NEMA 4/12, 48"H x 24"W x 30"D, Gray Polyester

Brand: Hubbell Premise Wiring

Catalog ID: IR423PG3

Industrial REBOX®, NEMA 4/12, 48"H x 24"W x 30"D, Gray Polyester

  • 48"H x 24"W x 30"D
  • Gray Polyester

Product details

General

Application

Pre-Configured REBOX® Enclosures

Catalog Number

IR423PG3

Material

Steel

Type

3-Door Rear Access

UPC

662620661285

Dimensions

Depth

30

Height

48 in