HUBBELL PREMISE WIRING
Image of HBTCDBK Wire and Basket Tray Accessory, Cable Dropout, Polymer, Black
Image of HBTCDBK Wire and Basket Tray Accessory, Cable Dropout, Polymer, Black
Image of HBTCDBK Wire and Basket Tray Accessory, Cable Dropout, Polymer, Black
Image of HBTCDBK Wire and Basket Tray Accessory, Cable Dropout, Polymer, Black

Wire and Basket Tray Accessory, Cable Dropout, Polymer, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBTCDBK

Wire and Basket Tray Accessory, Cable Dropout, Polymer, Black

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Cable Drop Out Bottom of Tray
  • Fits into 2" x 4" Tray Mesh Opening
  • Side by Side Stackable

Product details

General

Catalog Number

HBTCDBK

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Wire Basket Tray

Type

Drop Outs

UPC

783585429922

Resources and downloads

Specifications

Installation Manuals