Brand: Hubbell Premise Wiring
Catalog ID: S1R6PTFFGRY
Application
6" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Catalog Number
S1R6PTFFGRY
Color
Gray
Construction
Fabricated
Construction Material - Main
6 Meunt
Cover Type
Furniture Feed
EU RoHS Indicator
Contact Manufacturer
Finish Type
Gray
Item Type
6" Fire-Rated Poke-Through Component
Material
Fabricated
Material - Mounting Hardware
Step-Down Installation
Mounting Type
6" Core Hole
Number Of Outlets
(1) 3/4" & (1) 2" Threaded Hub Multi-Service
Size
Standard Sized Product
Style
FRPT Kits
Sub Brand
SystemOne Recessed
Type
6" Recessed Rated Poke Through Kit
UPC
783585590059
Cable Entry
Through Cover
Industry Standard(s)
UL 514A
Carton Quantity
1