HUBBELL PREMISE WIRING
Image of S1R8CSPEXT3 Recessed 8" Series, Sub Plate, Center, Three Gang, 1" Extender, 3rd Party Data Devices
Image of S1R8CSPEXT3 Recessed 8" Series, Sub Plate, Center, Three Gang, 1" Extender, 3rd Party Data Devices

Recessed 8" Series, Sub Plate, Center, Three Gang, 1" Extender, 3rd Party Data Devices

Brand: Hubbell Premise Wiring

Catalog ID: S1R8CSPEXT3

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Three Gang, 1" Extender, 3rd Party Data Devices

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

Product details

General

Accessory Type

Extension Kit

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CSPEXT3

Color

White

Construction

Fabricated

Construction Material - Main

3 Meunt

EU RoHS Indicator

Contact Manufacturer

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

1" Extender, 3rd Party Data Device

Size

Standard Sized Product

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585546759

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

10