HUBBELL PREMISE WIRING
Image of SJFOR Colored Face for HJS Series Jacks
Image of SJFOR Colored Face for HJS Series Jacks

Colored Face for HJS Series Jacks

Brand: Hubbell Premise Wiring

Catalog ID: SJFOR

Hubbell Premise Wiring Products, Jack Accessories, Shielded Color Face, Orange, 100 Pack

  • Change Jacks Colors Without Re-Terminating
  • Securely Snaps In Place Using Four Points of Contact
  • Visually Differentiate Services
  • 100 Piece Pack

Product details

General

Accessory Type

Colored Jack Face

Application

Colored Jack Face

Application - For Use On

HJS Series Jacks

Catalog Number

SJFOR

Color

Orange

Series

Accessories

Sub Brand

Copper Work Area

Type

Shielded Jack Accessories

UPC

662620661858

Electrical Ratings

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)

RoHS

Logistics

Carton Quantity

25

Number of Pieces in Package

100

Resources and downloads